MCF 101 NEMA 1 / IP21 Option / Accessory Kit
Used for installations in dry environments.
The NEMA 1/IP21 kit is available as factory-installed option or as a field-installed accessory.
- Available for frame sizes A2 and A3 (0.33–10 HP)
- Can be used with or without mounted option modules
- IP21 on top side
- PG 16 and PG 21 holes for glands